B&R APC4100 – CFexpress Card Removal Guard

A customer recently asked for a solution to prevent the CFexpress cards in an APC4100 from being removed without a tool. I designed a small 3D-printed insert to meet this requirement and thought it might be useful to others here as well.

This may also be useful in the context of Cyber Resilience Act (CRA) discussions, particularly when considering physical access to removable storage media. The insert provides a simple way to require a tool for card removal; it does not establish CRA compliance on its own.

The insert fits into the memory card cutout and sits between the housing and the large grey cover. Once the cover is refitted, the insert is held in place and blocks removal of the memory cards.

To access the cards, the grey cover must first be removed by pressing its two retaining tabs inward with a screwdriver. No additional screws or adhesive are needed.

Installation is straightforward:

  • Remove the grey cover using a screwdriver.

  • Position the printed insert over the memory card slots.

  • Refit the cover by inserting the left side first, then snapping the right side into place.

If you have customers or projects with a similar requirement, the model and installation details are available on MakerWorld:

Download the model on MakerWorld

I’ve attached photos and a short video showing how it works. Feedback is welcome—I’d be interested to hear whether this requirement has come up in your projects too.

13 Likes