You can use this Code-Example to use it direct in your Program or to Create a Library-Function.
The Mask can be set in Code in Various Numeric-Systems (see List below), and will select the Bits Used for the Output.
Hex: MaskUDINT := 16#01;
Binary: MaskUDINT := 2#0000_0000_0000_0000_0000_0000_0000_0001
Dezimal: MaskUDINT := 1;
BY Bitnumber 0…31: MaskUDINT := SHL(1,Number);
ST-Code:
VAR
ValueUDINT : UDINT;
MaskUDINT : UDINT;
ValueBOOL : BOOL;
END_VAR
PROGRAM _INIT
MaskUDINT := 16#01;
END_PROGRAM
PROGRAM _CYCLIC
ValueBOOL := UDINT_TO_BOOL(ValueUDINT AND MaskUDINT);
END_PROGRAM