SafeMOTION modules (ACOPOSmulti SafeMOTION, ACOPOS P3 SafeMOTION, ACOPOSmotor SafeMOTION) do strictly monitor many different internal voltage levels during operation.
In case any of the measurements leads to a violation of voltage limits, following error might appear.
“SMC FS (Fail Safe): Internal error, Hardware tests - Voltage monitoring”
![]()
To understand the details of this message and find out the root cause. Following information is available through “Info1” of the logger message.
See also AS help for this error message:
In case the information in Info1 is in the format 0xiivvvv02 it means “voltage out of range”.
Info1 = 0x04088D02 [0xiivvvv02]
ii … index … 04
vvvv … value … 088D
02 … voltage out of range
mux = ii AND 0x80 = 04 AND 80 = 0
This can be calculated by using the Windows calculator in Programmer mode and using the logical AND function:
chl = ii AND 0x7F = 04 AND 7F = 4
The relevant voltage is hardware dependent. There is a list of drive modules and table available in the help:
Therefore in this case the 24 VDC power supply has violated the lower limit of the monitoring range. A check of the external 24 VDC supply or supply through the 8B0C auxiliary power supply would be required here.