I ran into an issue with conversion and time/DT calculation.
The conversion TIME_TO_DT and DT_TO_TIME is not functionall. Also the DT operation are not good.
TOD and TIME operation and conversion look good.
I try runtime 6.6.2, 6.7.6, 6.8.1. In HW (X20CP0484-1) and in simulator is the problem. The same result in C50.
VAR
Test_Time : ARRAY[0..3] OF TIME;
Test_DT : ARRAY[0..3] OF DATE_AND_TIME;
Test_TOD : ARRAY[0..3] OF TIME_OF_DAY;
END_VAR
Test_Time[0] := Test_Time[1] - Test_Time[2];
Test_Time[1] := DT_TO_TIME(Test_DT[1]);
Test_Time[2] := DT_TO_TIME(Test_DT[2]);
Test_Time[3] := INT_TO_TIME(((TIME_TO_INT(Test_Time[1]) / 1000) - (TIME_TO_INT(Test_Time[2]) / 1000)) * 1000);
//Test_DT[1] := TIME_TO_DT(Test_Time[1]);
//Test_DT[2] := TIME_TO_DT(Test_Time[2]);
//Test_DT[1] := DINT_TO_DT(TIME_TO_DINT(Test_Time[1]));
//Test_DT[2] := DINT_TO_DT(TIME_TO_DINT(Test_Time[2]));
Test_DT[0] := TIME_TO_DT(Test_DT[1] - Test_DT[2]);
Test_DT[3] := TIME_TO_DT(Test_Time[3]);
Test_TOD[1] := TIME_TO_TOD(Test_Time[1]);
Test_TOD[2] := TIME_TO_TOD(Test_Time[2]);
Test_TOD[0] := TIME_TO_TOD(Test_TOD[1] - Test_TOD[2]);
Test_TOD[3] := TIME_TO_TOD(Test_Time[3]);
The run of DT_TO_TIME - it’s not multiply by 1000
Run od TIME_TO_DT - it’s not divide by 1000.