Dear Team/Specialists,
I am delighted to be here.
I have a planned upgrade project that involves;
1. Upgrade non-volatile storage from the existing 32 GB device to a minimum 128 GB industrial-grade device; 256 GB is preferred where technically supported.
&
-
Upgrade RAM from 1 GB to 4 GB using compatible, industrial-rated memory. Verify memory type, addressing limit, BIOS support and stability before installation.
&
3.Upgrade the B&R Panel PC operating system from Windows XP to Windows 10 IoT Enterprise using an OEM supported installation and all required drivers.
• Retain the existing COPA-DATA zenon v6.21 application and operator workflow. The vendor shall verify Windows 10 IoT compatibility, license activation, PLC drivers and communications before quotation and FAT.
• Where zenon v6.21 or any required driver is not compatible
with the proposed operating system, state the deviation clearly and provide your recommendation.
• Maintain all screens, alarms, trends, recipes, setpoints, user access, communications and startup behaviour unless an approved change is required for compatibility.
Kindly assist with the possibilities and limitations
Thanks