When installing an ACOPOStrak system, it is important to observe all specifications and tolerances laid out in the ACOPOStrak User’s Manual. While all the specifications are listed in various places throughout the User’s Manual, I thought it could be useful to create a “cheat sheet” where you can find all the relevant specifications gathered in one place. I have also included what page of the User’s Manual each specification can be found on (Note that page numbers are from V2.0 of the ACOPOStrak User’s Manual. The pages could change in future versions of the manual). If this post is missing any specifications, please feel free to either reply to this post or DM me and I will add them to the main body of the post.
Tightening Torques
| Bolt/Screw Size and Type | Tightening Torque [Nm] | Position | User’s Manual Page |
|---|---|---|---|
| M8 Shoulder | 16 | Double-V Guide Rail to Segment | 449 |
| M6 Shoulder | 12 | Flat Guide Rail to Segment | 449 |
| M8 Hex Head | 20 | Guide Stands (All) | 449 |
| M8 Hex Socket | 20 | Diverter Bridge (All) | 423 |
| M6 Hex Socket | 10 | Auxiliary Stands | 449 |
| M12 Connector | 1 | Segment Powerlink/ISC Ports | 515 |
| M4 Hex Socket | 4 | Shuttle Wheel Assembly | 321 |
| M2 Hex Socket | 0.9 | Anti-Static Brushes | 328 |
| M3 Hex Socket | 0.9 | Lower Anti-Tip Blocks | 338 |
| M4 Hex Socket | 1 | Upper Anti-Tip Blocks | 338 |
Rail-To-Rail Alignment
| Position | Specification (Tolerance) | Measurement Tool | User’s Manual Page |
|---|---|---|---|
| Rail-to-Rail Gap | 0.5 mm (+/- 0.2 mm) | Feeler Gauges | 416 |
| Rail Transition Offset | 0.0 mm (+/- 0.05 mm) | ACOPOStrak Measuring Shuttle | 426 |
Diverter Alignment
| Position | Specification (Tolerance) | Measurement Tool | User’s Manual Page |
|---|---|---|---|
| Opposing Rail Gap (V- and Flat Rails) | 30.2 mm (+/- 0.1 mm) | 2x 3 Adjustment and Control Blocks | 435 |
| Height Offset | 0.0 mm (+/- 0.05 mm) | Height Offset Measuring Device | 441 |
Specifications for magnetic force balancing in diverts can be found in another post of mine: ACOPOStrak Divert Setting - Magnetic Force Balancing
Other Specifications/Tolerances
| Position | Specification (Tolerance) | Measuring Tool | User’s Manual Page |
|---|---|---|---|
| Nominal Height of V-Rails | 275 mm (+/- 0.1 mm) | 300 mm Calipers w/ Depth Gauge | 394 |
| Shuttle to Straight Segment Air Gap | Min. 0.8 mm | Feeler Gauges | * |
| Shuttle to Curved Segment Air Gap | Min. 0.5 mm | Feeler Gauges | * |
*I could not find the air gap specifications in the User’s Manual, but this specification is listed in an ACOPOStrak audit template I use for Field Service. I will try to find the original source and update this post when/if I find it.
Washer Stack-Up for Rail-to-Segment Shoulder Bolts: