Drive Used : 8BVI0055HWD0.000-1
Motor used : 8LSA46.DB030S100-3 (Compatible for Inductive EnDat encoders)
Endat Encoder used : 8BAC0120.001-2 (Used with the single turn configuration ,no battery)
For our application we have used the motor with the planetary gearbox with GR 1:24(24 motor revolution for 1 output revolution).
The Axis is configured as periodic rotary with period 360 (MpAxisBasic Axis ).This axis is used as CNC axis With MpCnc4Axis Block. Homing procedure is used for axis homing (Since endat encoder is used in single turn mode position feed back is available).
For a machine cycle motor is running for around 60 turns CW and 60 turns CCW.
After running few machine cycles once the once the machine is powered off and again powered on the the position feedback of the encoder is changed (the position shift of the encoder is around 120 deg at the Output side).This issue occurs after powering off and then powering on the machine.
Any clue is welcome.
Thank you for your help.