Logiciel Specto-s

Hi every one, so I need logiciel specto-s for buck-up proramm from panel brxtgr31

Thinks for your response

Hi @Brahim ,
Welcome to the Community!
Is this one?
brxtgr31

From AI, when I asked “What is brxtgr31 panel?“

The BRXTGR31 is a legacy industrial Human Machine Interface (HMI) panel manufactured by B&R Industrial Automation.

Hardware Specifications

According to technical listings from Radwell International and PLC Warehouse, the panel features:

  • Display Type: Monochrome CFL LCD, semigraphic.

  • Screen Layout: 16 lines by 26 characters.

  • Operating System: It runs on the OS-9 operating system.

  • Connectivity: Supports RS-232, RS-485, TTY, and ARCNET communication.

  • Inputs/Outputs: Includes 4 inputs and 1 relay output.

  • Power: Operates on 24 VDC.

Programming and Software

The logiciel Specto-S you asked about previously is the specific programming software used for this panel.

  • Software Role: Specto-S is required to design the text displays and interface functions for the BRXTGR31.

  • Status: As of early 2026, both the hardware and the Specto-S software are considered obsolete or discontinued by the manufacturer. Support and software files are typically handled through specialized industrial communities or legacy repair services.

I see in another post same request: BRXTGR31 programming sw (this software is 30 years old…), @oliver_D is the contact for this request.

Ciao
Valerio

Thank you, sir, for your response.