Ability to browse a PLC (just like within Automation Studio)

Users can use the existing PVICOM.lib and create browse functionality(Example: GitHub - hilch/brsnmp: Execute PVI-SNMP commands for B&R plcs). If necessary, users can also use third-party SNMP browsing software to browse for a B&R PLC(Example: SnmpB download | SourceForge.net).

3 Likes

GitHub - hilch/brwatch: brwatch: service tool for B&R plc: watch, change, log variables, set ip adresses etc. can do this, too (with GUI).

1 Like

brwatch > 2.x is now linked with PVI6 and includes an improved dialog to scan for CPUs:

Beside SNMP also TCP port scan is used.

4 Likes