One APC910 suddenly refuses to start the ARwin runtime.
It is stuck at the following state:
The console tab is empty.
The log file from C:\BRAutomation\AR010\LOGS contains the following:
Fri Nov 07 12:32:32 2025
Installed AR-Version: 4.34
parseNodeMultiCoreCPU 1
IP is corrected to 192.168.137.1
Windows 10 - 64Bit
Number of processors :1 active core(s):0x1Bernecker & Rainer
local IP Windows: 192.168.137.1
local IP AR: 192.168.137.2Internet Connection Sharing is activ.
Use following settings to connect a remote device:
Adapter : Intel(R) Ethernet Connection (2) I219-LM
Connection : Ethernet
DHCP is activ. IP Address may change!
IP Address : 10.43.x.xSubnet Mask : 255.255.255.0
!!!
Secure Filesystem is not activ. Use this setting only for test enviroment!
!!!Timeout = 0[sec]
Retrycount = 30Fri Nov 07 12:33:09 2025
COMMAND_COLDSTART
Socket Create-Error : 10049Product: VxWin V6.1.00 (6.1.0.10)
Base: V6.1.0.10
RtosWin version: 6.1
Hosting OS: Windows 8 - 64 bitRtosLib64.dll version: 7.21.6.0 (6.1.0.10)
RtosDrv - Realtime OS Driver (IRQ)
Driver version 9.5.8.0
Inf file version 1.4.2.0
Installer version 0.0.0.1
Required VMF version 1.30.5.0RtosVnet - Realtime OS Virtual Network Adapter
Driver version 7.10.4.0
Inf file version 1.3.2.0
Installer version 0.0.0.1
Required VMF version 1.30.0.0RteDevice (= RtosPnp or RtosVnet or RtosDrv) - B&R Interface Card for ARwin #3
Driver version 5.6.3.0
Inf file version 1.6.1.0
Installer version 1.4.4.0
Required VMF version 1.30.0.0RteDevice (= RtosPnp or RtosVnet or RtosDrv) - Realtime OS Virtual Network Adapter
Driver version ignored
Inf file version ignored
Installer version ignored
Required VMF version 1.30.0.0RteDevice (= RtosPnp or RtosVnet or RtosDrv) - B&R Interface Card for ARwin
Driver version 5.6.3.0
Inf file version 1.6.1.0
Installer version 1.4.4.0
Required VMF version 1.30.0.0RteDevice (= RtosPnp or RtosVnet or RtosDrv) - B&R Interface Card for ARwin #2
Driver version 5.6.3.0
Inf file version 1.6.1.0
Installer version 1.4.4.0
Required VMF version 1.30.0.0RteDevice (= RtosPnp or RtosVnet or RtosDrv) - Realtime OS Driver (IRQ)
Driver version ignored
Inf file version ignored
Installer version ignored
Required VMF version 1.30.5.0RtosService version: 3.9.3.0 (6.1.0.10)
RtosControl version: 7.9.1.0 (6.1.0.10)
Virtual machine framework version: 1.30.5.0
Virtual machine framework version required by Uploader: 1.30.2.0Loading VMF… Ok
Start OS - Id:0… Ok
Waiting for Windows ↔ Realtime OS communication subsystems…
MTCX-Version : 1.27
ok
What’s the Socket Create-Error : 10049 ?