Can I use "Modbus TCP Any" as a TCP Server in a Gateway Configuration?

Thanks to the guidance I received here, I was able to successfully set up Modbus TCP communication between my PLC and Modbus Poll. I used Octet-based mapping to assign a REAL type variable, and the project compiles and downloads successfully.

The project compiles and runs without any errors, and the Modbus TCP communication appears to be working correctly — Modbus Poll receives responses from the PLC.

[Modbus TCP Communication Established, but “Not Available” Error When Reading REAL Value]