Hello Community.
Does anybody have experience in integrating a siemens powersupply to the B&R World?
As I can see from the datasheet the powersupply has a digital diagnose interface which sends the diagnose data with manchester coding. The high and the low level are represented as rising and as falling edge.
Low-Signal = 50ms 24V → 50ms 0V
High-Signal= 50ms 0V → 50ms 24V
I guess we don´t have a module which saves the programming effort to decode the manchester code. Do you agree?
Has anybody created such a decoding task for manchester code?
Thanks in advance!