As already announced, B&R is expanding the ACOPOS X2 ecosystem with new stepper motors based on the 81MP series. Along with this introduction, the stepper motor portfolio is being streamlined and clearly structured to simplify motor selection, system integration, and long-term maintenance.
The new 81MP stepper motors are designed for modern machine concepts, combining robust mechanics, standardized interfaces, and flexible configuration options while ensuring full compatibility with ACOPOS X2.
Key Features at a Glance
- Two standardized frame sizes
- NEMA 24 (60 mm) ā code F
- NEMA 34 (86 mm) ā code H
- Two motor lengths per size, providing different torque and current ratings
- IP65 protection as standard across the entire portfolio
- M12 connector interface for power and signals
- Encoder-less variants or versions with incremental encoder
- Incremental encoder resolution: 4096 steps
- Designed for seamless use with ACOPOS X2
Portfolio Overview
NEMA 24 (60 mm) ā 81MPF Series
Compact stepper motors optimized for applications requiring high torque density in a small footprint.
| Order number | Description | Length | Rated current | Rated torque | Encoder |
|---|---|---|---|---|---|
| 81MPF1.250S100-01 | STEP NEMA24, 1 Nm, 2.5 A | 75.7 mm | 2.5 A | 1 Nm | No |
| 81MPF1.250S124-01 | STEP NEMA24, 1 Nm, 2.5 A, ABR | 75.7 mm | 2.5 A | 1 Nm | Yes |
| 81MPF5.500S100-01 | STEP NEMA24, 3.2 Nm, 5 A | 117.2 mm | 5 A | 3.2 Nm | No |
| 81MPF5.500S124-01 | STEP NEMA24, 3.2 Nm, 5 A, ABR | 117.2 mm | 5 A | 3.2 Nm | Yes |
NEMA 34 (86 mm) ā 81MPH Series
High-performance stepper motors for applications with increased torque requirements.
| Order number | Description | Length | Rated current | Rated torque | Encoder |
|---|---|---|---|---|---|
| 81MPH4.101S100-01 | STEP NEMA34, 9.5 Nm, 10 A | 121 mm | 10 A | 9.5 Nm | No |
| 81MPH4.101S124-01 | STEP NEMA34, 9.5 Nm, 10 A, ABR | 121 mm | 10 A | 9.5 Nm | Yes |
| 81MPH6.300S100-01 | STEP NEMA34, 13.6 Nm, 3 A | 149 mm | 3 A | 13.6 Nm | No |
| 81MPH6.300S124-01 | STEP NEMA34, 13.6 Nm, 3 A, ABR | 149 mm | 3 A | 13.6 Nm | Yes |
| 81MPH6.101S100-01 | STEP NEMA34, 13.6 Nm, 10 A | 149 mm | 10 A | 13.6 Nm | No |
| 81MPH6.101S124-01 | STEP NEMA34, 13.6 Nm, 10 A, ABR | 149 mm | 10 A | 13.6 Nm | Yes |
81MP vs. 80MP ā Key Differences and Compatibility
The 81MP series replaces and consolidates large parts of the former 80MP stepper motor portfolio, with a strong focus on standardization and robustness.
Portfolio and Mechanics
- No NEMA 23 (code āDā) variants in the 81MP portfolio
ā The series focuses on NEMA 24 (F) and NEMA 34 (H). - IP65 protection as standard for all 81MP motors
ā This level of protection was not standard across the entire 80MP portfolio.
Feedback and Functionality
- Higher encoder resolution in encoder-equipped variants
ā Incremental encoder with 4096 steps. - No brake option available for 81MP motors
ā Applications requiring a holding brake must consider alternative solutions.
System Compatibility
- 80MP stepper motors without encoder can also be used with ACOPOS X2
ā This supports reuse of existing hardware and smooth migration.
Possible Transition: 80MP ā 81MP
The table below provides a high-level transition overview from the 80MP to the 81MP series. It is intended as orientation guidance, not as a guaranteed one-to-one replacement. Final selection must always be verified against application requirements.
| 80MP series | Possible 81MP successor |
|---|---|
| 80MPD1 | 81MPF1 |
| 80MPD3 | 81MPF5 |
| 80MPD5 | 81MPF5 |
| 80MPF1 | 81MPF1 |
| 80MPF3 | 81MPF5 |
| 80MPF5 | 81MPF5 |
| 80MPH4 | 81MPH4 |
| 80MPH6 | 81MPH6 |
Important Notes
- Torque, current, and length may differ between series.
- Encoder availability and resolution differ.
- Brake functionality from 80MP is not available in the 81MP series.
Summary
With the 81MP stepper motor series, B&R delivers a clean, consistent, and future-proof stepper motor portfolio for ACOPOS X2. Standardized frame sizes, IP65 protection, M12 connectivity, and improved encoder feedback simplify system design while ensuring reliable performance across a wide range of applications.
The structured transition from 80MP to 81MP supports both new machine designs and gradual migration, while maintaining compatibility where required.
Most of motors will be available from Feb. 2026