In our portfolio we are introducing new generation of Microsoft Windows. Windows 11 IoT Enterprise 2024 LTSC. They introduce several advantages over Windows 10 IoT Enterprise 2021 LTSC, making it a more attractive option for embedded and IoT devices. Below are the key improvements:
Key Features
Enhanced features and performance
- Expanded connectivity: Windows 11 IoT Enterprise 2024 LTSC supports Wi-Fi 6/7 and USB 4, enabling faster data transfer and improved connectivity compared to Windows 10 IoT Enterprise 2021 LTSC.
- Hardware flexibility: It includes updated IoT hardware requirements, allowing compatibility with a broader range of devices, including ARM64 processors.
- Customizable OS deployment: Windows 11 adds flexibility with removable packages (up to 36), enabling tailored installations for resource-constrained devices. Windows 10 offers fewer customization options.
Security enhancements
- Modern security features: Windows 11 integrates advanced tools such as System Guard, attack surface reduction, and the Windows Security App for robust protection against cyber threats. These features surpass the security capabilities of Windows 10 IoT Enterprise.
- Secure-by-default approach: Windows 11 adopts stricter security measures in compliance with global cybersecurity regulations, ensuring better protection for IoT ecosystems.
Device management improvements
- Advanced app management: Features like Windows Sandbox and Microsoft Defender Application Guard provide enhanced control over applications in Windows 11, offering better management than the tools available in Windows 10.
- Simplified maintenance: Windows 11 focuses on essential updates, reducing downtime and compatibility issues compared to the regular updates required for Windows 10 IoT Enterprise.
Long-term support
- It offers a decade of support and ensures compatibility with newer technologies and regulations, making it more future-proof.
Industry-specific advantages
- Compliance for specialized industries: Windows 11 meets stringent requirements for industries like healthcare, automotive, and aerospace, offering certifications and features tailored to critical compliance needs.
Product key stored on hw
- The product key is stored internally on the PC from production, so the OS license activation is done automatically during the first startup after installation or reinstallation from the recovery image.
In summary, Windows 11 IoT Enterprise 2024 LTSC provides superior connectivity, security, customization options, and device management capabilities compared to Windows 10 IoT Enterprise 2021 LTSC.
These improvements make it a compelling choice for modern IoT applications.
System requirements :
-
System memory: 4 GB are defined as the minimum memory size in the IQ configurator.
The specified memory size is a minimum requirement according to Microsoft. This means that memory-intensive applications (e.g. a Web Visu) are only possible to a limited extent.
B&R therefore recommends the use of 8 GB or more. -
Storage size: 64 GB are defined as the minimum storage size in the IQ configurator. -
Display resolution: According to Microsoft requirements, Windows 11 IoT Enterprise 2024 LTSC requires resolutions of 9" diagonal 720p HD (1280x720) or larger to allow full operation of the Windows interface (e.g. for system dialogs).
Supported Platforms
- APC2300
- PPC2300
- APC3200
- PPC3200
- APC4100
All other older devices will not be supported.
Available Order Numbers and Planned Release Date
| Material number | Description | Processor/chipset | Note | Planned release date* | |
|---|---|---|---|---|---|
| 5SWW11.0066-MUL | W11IoT E 2024 APC4100 TGL | C-6600HLE + HM570E | PC platform APC4100 - W11IoT Entry | available | |
| 5SWW11.0068-MUL | W11IoT E 2024 APC3200 RPL | U300E | PC platform APC3200 - W11IoT Entry | July 2025 | |
| 5SWW11.0069-MUL | W11IoT E 2024 PPC3200 RPL | U300E | PC platform PPC3200 - W11IoT Entry | July 2025 | |
| 5SWW11.0070-MUL | W11IoT E 2024 APC2300 AML | Atom x7213RE and x7433RE | PC platform APC2300 - W11IoT Entry | Q1 2026****** | |
| 5SWW11.0071-MUL | W11IoT E 2024 PPC2300 AML | Atom x7213RE and x7433RE | PC platform PPC2300 - W11IoT Entry | Q2 2026****** | |
| 5SWW11.0166-MUL | W11IoT V 2024 APC4100 TGL | Core i3-11100HE + RM590E, Core i5-11500HE + RM590E, Xeon w-11155MRE + RM590E | PC platform APC4100 - W11IoT Value | available | |
| 5SWW11.0168-MUL | W11IoT V 2024 APC3200 RPL | Core i3-1315URE, Core i5-1345URE | PC platform APC3200 - W11IoT Value | July 2025 | |
| 5SWW11.0169-MUL | W11IoT V 2024 PPC3200 RPL | Core i3-11100HE + RM590E, Core i5-11500HE + RM590E, Core i3-1315URE, Core i5-1345URE | PC platform PPC3200 - W11IoT Value | July 2025 | |
| 5SWW11.0266-MUL | W11IoT H 2024 APC4100 TGL | Xeon W-11865MRE + RM590E | PC platform APC4100 - W11IoT High End | available | |
| 5SWW11.0268-MUL | W11IoT H 2024 APC3200 RPL | Core i7-1365URE | PC platform APC3200 - W11IoT High End | July 2025 | |
| 5SWW11.0269-MUL | W11IoT H 2024 PPC3200 RPL | Core i7-1365URE | PC platform PPC3200 - W11IoT High End | July 2025 | |
| Field upgrades | |||||
| 5SWW11.0300-000 | W11IoT E 2024 (COA) | U300E, C-6600HLE + HM570E, Atom x7213RE and x7433RE | Upgrade - W11IoT Entry | September 2025 | |
| 5SWW11.0400-000 | W11IoT V 2024 (COA) | Core i3-11100HE + RM590E, Core i5-11500HE + RM590E, Core i3-1315URE, Core i5-1345URE, Xeon w-11155MRE + RM590E | Upgrade - W11IoT Value | September 2025 | |
| 5SWW11.0500-000 | W11IoT H 2024 (COA) | Xeon W-11865MRE + RM590E, Core i7 1365URE | Upgrade - W11IoT High End | September 2025 |
*dates are subject to change
Additional info:
IMPORTANT: Windows 11 Enterprise IoT 2024 LTSC will be released as a service
As previously mentioned, we have decided to release Windows 11 Enterprise IoT 2024 LTSC as a service due to the upcoming Cyber Resilience Act.
What does this mean for customers?
The process of ordering a device with the new GPOS remains the same from the customer’s perspective. We will continue to install Windows 11 Enterprise IoT 2024 LTSC in our production as before.
What has changed:
- We will regularly update the image with the current Windows Updates.
Differences from previous versions:
- Security settings are set to Micrsoft’s defaults (e.g. automatic updates are enabled).
- Performance settings are set to Microsoft’s default.
- The recovery image is no longer available.
Further details can be found in the Windows 11 IoT Enterprise 2024 LTSC user’s manual.
FIELD UPGRADES
Field upgrades are only possible from APC4100 and xPC3200. No other existing platforms support Windows 11 Enterprise IoT 2024 LTSC.
The easiest way to update your PC is to send it to the repair department. B&R offers this service to its customers.
Field upgrade procedure:
Recommended procedure,the customer creates a recovery image from a previous order of Windows 11 device.
Further details can be found in the Windows 11 IoT Enterprise 2024 LTSC user’s manual.
Recovery image:
The Windows 11 IoT Enterprise 2024 LTSC Recovery Image is available (with B&R website login) at this link: