Innovation 2025 : 2.5D Machine Vision System

A clever extension for B&R smart sensors and cameras uses laser triangulation with FPGA preprocessing to deliver a cost-optimized solution for solving 3D tasks in mid-range applications. B&R’s 2.5D machine vision solution captures moving objects to enable height monitoring, sorting, volume estimation and more. Machine builders can simplify system complexity with an integrated system – e.g. no need for a transducer. Vision can be synchronized to highly dynamic movements with nanosecond precision.

What is the functionality of the system in principle?

Laser triangulation is a method used to measure distances using a laser beam. A simplified explanation how laser triangulation works:

How can you imagine it?

The initial image illustrates a scenario in which various boxes of differing heights are being transported via a conveyor belt.
The second image shows the same image with different grey values.Each grey value represents a height information, and the Vision Function 2.5D Blob allows you to analyse the image in terms of 2D information and height information.
The third image shows a different type of representation, which clearly illustrates how the high information is a gray value image.

Processing by using VF 2.5D BLOB.

High variability in inputs and outputs of the Vision Function 2.5D BLOB for the configuration of the system:

Use Cases

  • Volume measurement
  • Height measurement
  • Component position detection with low contrast between the component and the background

Example

HW/SW overview

Variants

  • 3 mechanical sizes (length of the carrier rail = 450, 550 and 800 mm)
  • 3 laser variants (60°, 75°, 90°)
  • 3 different camera angles (adjustable on each carrier rail)
  • 2 different scan areas

This results in 18 measuring ranges:

  • Width area: 260mm up to 1.3m → Resolution 210µm to 1.02mm
  • Height area: 55mm up to 828mm → Resolution: 240µm up to 5.6mm

HW:

  • Smart Sensor/Camera
    • VSC122xx2.04xx-000
    • VSS122xx2.04xxP-000
  • Mechanics
    • VMA025D30
    • VMA025D40
    • VMA025D65
  • Lasers
    • VLA004075.660
    • VLA001060.660
    • VLA007090.660

SW:

  • since mapp Vision 5.28

License overview

  • mapp Vision “Premium”
  • mapp Vision “Basic”

QnA

  • Why is it called 2.5D and not 3D?
    • we provide the height information, in a gray value image.
    • we don’t support a complex 3D point cloud.
    • Note, in the field of machine vision, the term 3D vision is usually associated with a stereo vision camera.
      A stereo vision camera is used for applications such as bin picking applications and can’t be compared with laser triangulation technology - like our 2.5D machine vision system.

:books: Related topics/additional info

:link: Automation Help

10 Likes

Thanks @kamil.ruzicka for the description of this innovation developed by the B&R vision team. Another interesting topic published in the past was anomaly detection. Check it out! Anomaly Detection for Machine Vision

Is this solution only suitable for measuring one object at a time, or is it possible to find multiple objects that are in the same image? In our case, we often have a tray with several similar objects that are to be picked with a robot and currently we use an external vision system to find the coordinates of these objects. Would it be possible to use this solution instead?

The solution can measure multiple objects at a time. However you have to keep in mind the possibility that the objects could shade each other and effect the results.

I would suggest contacting your B&R representative for more detailed information regarding your use case.

1 Like