Hello,
just to add some experience to the Help Guidlines…
- Hardware:
- More Hardware Performance helps more
- In most of the cases the bottleneck is at Client Hardware side
- Please consider especially the number of cores and how many are available in your case (see APC3100 100% CPU usage while using the MappView in chrome)
- Software:
- E. g. the tab control widget pose the risk that there are a lot of widgets on one page, which can lead to very long loading times. In that case it is maybe better to work with a contencontrolwidget- there is a sample in the mvHighlights Project at the widget overview Page
- caching/precaching helps to improve the operation experience a little bit- but there are cases where it is neccessary to switch to a hardware with higher Performance