PP045 HMI display and an X2X network

These are the runtime version but that should not make a difference. You can download the older runtime via tools->upgrades.

Do you have the project from the PLC with all the source code or just an image from the flash card? Can you upload the logger here and post a screenshot of the hardware comparison?

Stephan