ErrorCode:2 occured While Installing Automation Studio 4.12

I’m trying install AutomationStudio 4.12,
but Error occured ; name ErrorCode:2. And installation is aborted.

how can i guess causes?
anyone has solutions?

Do you mean Windows Error 2? Maybe someone else can help you and give you some advices. I think you can also start to review points generated by our AI KARLI. I think the points make sense to check.


this typically means “The system cannot find the file specified.”

Here are some steps you can take to diagnose and resolve the issue :

Steps to Diagnose and Resolve ErrorCode:2:

  1. Check System Requirements:
  • Ensure that your system meets the minimum requirements for installing Automation Studio 4.12. This includes the operating system version, hardware specifications, and necessary software prerequisites.
  1. Run as Administrator:
  • Right-click the Automation Studio installer and select “Run as administrator” to ensure that the installation has the necessary permissions to complete successfully.
  1. Check for .NET Framework 3.5:
  • Automation Studio 4.12 requires .NET Framework 3.5. Ensure that it is enabled on your system:
    • Open the Windows Features Control Box by searching for “Windows features” in the start search bar.
    • Locate and enable .NET Framework 3.5 (includes .NET 2.0 and 3.0).
    • Click “OK” to start the installation process and restart your computer if necessary.
  1. Disable Antivirus Software:
  • Temporarily disable any antivirus or security software that might be interfering with the installation process.
  1. Check Disk Space:
  • Ensure that there is sufficient disk space available on the drive where you are installing Automation Studio.

Further Information: